Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Selection of new and newly designed products in our core product range

Results: 4
Print
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Double-acting
  • Without cushioning
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Compact universal series
  • Port M5, M7, G1/8
  • Flow 195 ... 660 l/min
  • Pressure range 1.5 ... 7 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • In-line valves, sub-base valves
  • Electrically actuated, piloted
  • Pneumatic spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4
  • Flow rate 500 l/min
  • Pressure range 1.5 ... 8 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return