Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Suitable components for the DFPD

Results: 7
Print
Process automation > Sensor boxes
Core product range
  • Measuring principle electromechanical or magnetic reed
  • Switching element function Toggle switch, single-pole (SPDT)
  • For DC and AC
  • Pre-fitted mounting bridge
  • Cable connector and blanking plug included in the scope of delivery
 
Process automation > Sensor boxes
  • Measuring principle: electromechanical or magnetic reed or inductive
  • Switching element function toggle switch, single-pin (SPDT) and double-pin (DPDT)
  • Switching outputs PNP, NPN, 2-wire, DC, NAMUR
  • For DC and AC voltage
  • Pre-fitted mounting bridge
  • Suitable for use in potentially explosive areas
 
Process automation > Sensor boxes
  • Inductive measurement principle with dual sensor
  • Switching component function N/O contact, in the case of AS-Interface switchable N/C - N/O contact
  • Operating voltage 6 ... 60 V DC
  • Direct mounting on quarter turn actuators to VDI/VDE 3845
 
Process automation > Positioners
Core product range
  • Positioner for double-acting quarter turn actuators for control of shut-off or ball valves in process automation.
 
Process automation > Pilot valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Process automation > Pilot valves
  • Internal/external pilot air reversing via internal shuttle valve
  • Valve function 3/2, 5/2 monostable and bistable
  • Port G1/4, G1/2, NPT1/4, NPT1/2 and Namur
  • Voltage 24, 110, 230 V DC, UC
  • Explosion protection EX me and EX ia, ATEX
  • Sturdy and corrosion-resistant thanks to tough enamel surface
 
Process automation > Pilot valves
  • Connection: G¼, G¼, NPT¼ and Namur
  • Voltage: 24, 110, 230 V DC, AC, UC
  • Explosion protection: EX me and EX d, ATEX
  • Robust and corrosion resistant thanks to hard-ematalised surface
  • SIL certificate for ESD applications.