MPA-S and MPA-L

Results: 2
Print
Valve terminals > Universal valve terminals
Core product range
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions