Products
Grippers
Mechanical grippers
Radial grippers
Radial gripper DHRS
Radial gripper HGRT
 

Radial grippers

  Print  
  • The inexpensive standard gripper with high gripping force for most applications
  • Size 10, 16, 25, 32, 40
  • Opening angle 180°
  • Total gripping torque 15 ... 725 Nm
  • Position sensing
  • With or without gripping force backup
 
  • Sturdy radial gripper for demanding tasks
  • Size 16, 20, 25, 32, 40, 50
  • Opening angle 180°
  • Total gripping torque 1.8 ... 127 Nm
  • Position sensing
  • With or without gripping force backup