Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for DPA

Results: 4
Print
Compressed air preparation > Pressure indicators
  • Pressure gauge kit for pressure booster DPA.
 
Compressed air preparation > Pressure amplifiers
  • Twin-piston pressure booster
  • Pressure ratio 1:2
  • Pneumatic port G1/4, G3/8, G1/2
  • Supply pressure 2 ... 10 bar
  • Output pressure 4 ... 16 bar
  • Flow rate 300 ... 3000 Nl/min
  • Ambient temperature +5 ... +60°C.
 
Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • Attachment components for compressed air preparation
 
Compressed air preparation > Pressure indicators
  • Adjustable red-green range
  • Connection: M5, G1/8, G1/4, R1/8, R1/4, QS4, QS6, QS8, also available with NPT thread
  • In-line installation with
  • indicating range of 0 ... 25 bar
  • Display units:
    • bar
    • psi
    • MPa
  • DIN EN 837-1