Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for MS

Results: 246
Print
Compressed air preparation > Accessories for compressed air preparation > Sub-bases
Core product range
  • Size 4, 6, 9 12.
 
Compressed air preparation > Accessories for compressed air preparation > Mounting components
Core product range
  • Size 4, 6, 9 12.
 
Compressed air preparation > Filter > Filter cartridges
  • Size 4, 6, 9, 12
  • Grade of filtration
    • 40µm
    • 5µm
    • 1µm
    • 0.01µm
    • Activated carbon filter.
 
Valves > Accessories for valves > Solenoid coils
Core product range
  • Potential 12, 24, 42, 48 V DC, 24, 42, 48, 110, 230, 240 V AC
  • Port arrangement according to industry standard.
 
Electrical connector technology > Plug connectors > Plug connector for valves
Core product range
  • Plug sockets for solenoid coils
  • Connection cross section: 0.75 ... 1.5 mm².
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 325 ... 10000 l/min
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7200 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 140 ... 3000 l/min
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 850 ... 1900 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Filter MS-LF
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 2000 ... 4100 l/min
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 3600 ... 21500 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Precision pressure regulators MS-LRP
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 800 ... 5000 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2100 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7500 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 54 ... 360 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Filter MS-LF
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 1000 ... 1700 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2600 ... 7000 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators for manifold assembly MS-LRB
  • Port G1/8, G1/4, G3/8
  • Flow rate 300 ... 1900 l/min
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Soft-start/quick exhaust valves MS-SV
Core product range
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.