Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ADN

Results: 10
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • End-position locking at the front, at the rear or at both ends
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Classic
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed cushioning.
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Tandem, high-force and multi-position cylinders > Tandem and high-force cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Stroke length: 1 ... 150 mm
  • Force: 542 ... 18,281 N
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Tandem, high-force and multi-position cylinders > Multi-position cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Force: 295 ... 4712 N
  • Position sensing
  • Fixed cushioning
 
Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • Auxiliary equipment for compressed air preparation
 
Process automation > Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • Auxiliary equipment for compressed air preparation
 
Ready-to-install solutions
  • Create pneumatic modules yourself with the Festo Design Tool 3D.
  • Select accessories directly in the CAD model and define your pre-assembled module
  •  
  • Available for the following series:
    • Cylinders with piston rod: ADN, DSBC, DSNU, ADVC, AEVC
    • Quarter turn actuators: DRRD, DRVS
    • Drives with guides: DFM, DGSL