|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals MPA-S
|
|
- Proportional technology
- Integrated, convenient diagnostics thanks to serial linking
- Up to 8 voltage zones
- Controlled via fieldbus or control block
- Max. 64 valve positions/max. 128 solenoid coils
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Integrated convenient diagnostics system
- Preventive maintenance concepts.
|
|
|
|
|
|
|
|
|
|
Control technology
>
Electrical peripherals
|
|
- Comprehensive function integration with technology modules
- Installation variants
- Stand-alone as remote I/O
- With valve terminal VTSA-F
- With valve terminal VTSA
- With valve terminal MPA-L
- With valve terminal MPA-S
- I/O modules
- Optional CODESYS controller
|
|
|
|
Valves
>
Proportional valves
|
|
- Also available on valve terminal MPA-S
- Connection NPT1/8-27, NPT1/4-18, NPT1/2-14
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Choice of 3 regulator settings (fast, universal, precise)
- Display available as option
|
|
|
|
Valves
>
Proportional valves
|
|
- Also available on valve terminal MPA-S
- Connection G1/8, G1/4, G1/2
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Choice of 3 regulator settings (fast, universal, precise)
- Display available as option
|
|
|
|
|