Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for dfpi

Results: 3
Print
Process automation > Actuators > Linear drives
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552
 
Process automation > Actuators > Linear drives
  • Adapter kit
  • Pre-assembled connecting cable for DFPI-...-P-...
    • Quick and easy installation
    • Lengths 0.6, 5, 10, 15, 20, 25 and 30 m
    • Degree of protection IP65, IP67, IP68, IP69K, NEMA 4
 
Ready-to-install solutions
  • Create pneumatic modules yourself with the Festo Design Tool 3D.
  • Select accessories directly in the CAD model and define your pre-assembled module.
  •  
  • Available for the following series:
    • Cylinders with piston rod: ADN, DSBC, DSNU, ADVC, AEVC
    • Semi-rotary drives: DRRD, DRVS
    • Drives with guides: DFM, DGSL
    • Linear actuator with position feedback: DFPI