Search result for exct

Results: 2
Print
Handling systems > Cartesian systems > 2D linear gantries
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • Y modules: electric
  • Z modules: electric
  • Short cycle times thanks to high dynamic response
  • Rated load: 0 to max. 10 kg
 
Handling systems > Accessories for handling units
  • Size 8, 11
  • Max. driving torque 1.8 ... 4.5 Nm
  • Infinite rotation angle
  • Positioning accuracy +/- 0.05°