Search result for vtug

Results: 4
Print
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Flow rate: 130 ... 1380 l/min
  • Width 10, 14, 18 mm
  • Port M3, M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Electrical individual connection
  • Voltage 5, 12, 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP65
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Accessories for valve terminals > Components for electrical manifold modules
  • Electrical interface
 
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • Profibus DP
    • DeviceNet
    • AS-Interface
    • CC-Link
    • EtherCAT
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL