Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for cultivation and fermentation

Results: 12
Print
Motors and controllers > Controller > Multi-axis controllers
  • Motion controller with CODESYS and SoftMotion
 
Control technology > Operator units
  • High resolution
  • Project planning and programming with Designer Studio
  • Display: TFT colour
  • Display size: 4.3 ... 13.3"
  • Display resolution: 480x272 ... 1280x800 pixels
  • Interfaces: USB, Ethernet, RS485, SD card
 
Compressed air preparation
Core product range
  • Service units for preparing compressed air, consisting of different combinations of units in two series.
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Highly resistant to chemicals and hydrolysis
  • Temperature resistant
  • FDA compliant
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.9 ... 8.4 mm
  • Temperature-dependent operating pressure: -0.95 ... 16 bar
  • Ambient temperature: -20 ... 150° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic drives > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic drives > Classic
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 400 mm
  • Force: 42 ... 7363 N
  • Double-acting, single-acting, pushing/pulling
  • Position sensing
  • Fixed cushioning
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Pneumatic drives > Valve actuators for process automation
Core product range
  • Quarter turn actuators.
 
Sensors
Core product range
  • Pneumatic, electric or inductive sensing of semi-rotary drive end positions is possible with corresponding limit switch attachments, which are screwed directly onto the drive unit.
  • The sensor boxes feature sturdy construction for use in rough environments and can withstand corrosive and dusty environments. A ideal product for the entire process technology spectrum.
 
Valves
Core product range
  • Process and media valves
  • Butterfly valves
  • Angle seat valves
  • Ball valves
  • Proportional media valve