Valve terminals
>
Electrical peripherals
|
|
- Comprehensive function integration with technology modules
- Installation variants
- Stand-alone as remote I/O
- With valve terminal VTSA-F
- With valve terminal VTSA
- With valve terminal MPA-L
- With valve terminal MPA-S
- I/O modules
- Optional CODESYS controller
|
|
|
|
Control technology
>
Electrical peripherals
|
New as of 7/2018: additional variant, new with HART protocol
|
- Individual components for the electric terminal CPX
- Input/output modules
Bus node
- Sub-bases
- Interlinking blocks
- End plates.
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals MPA-S
|
|
- Proportional technology
- Integrated, convenient diagnostics thanks to serial linking
- Up to 8 voltage zones
- Controlled via fieldbus or control block
- Max. 64 valve positions/max. 128 solenoid coils
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Integrated convenient diagnostics system
- Preventive maintenance concepts.
|
|
|
|
Valve terminals
>
Universal valve terminals
|
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
|
- Sub-base in polymer technology
- Tamper-proof fixed throttle
- 3 valve sizes in the mix, expandable in individual steps
- Flow rate 160 ... 870 l/min.
- Width 10, 14 and 20 mm
- Push-in connector 3, 4, 6, 8, ,10, 12 mm
- CTEU connection
- Protection class IP65, IP67
- Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
|
|
|
|
Valve terminals
>
Standards based valve terminals
>
Valve terminals VTSA, ISO 15407-2, ISO 5599-2
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Control via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Connecting thread: G.
|
|
|
|
Valve terminals
>
Standards based valve terminals
>
Valve terminals VTSA, ISO 15407-2, ISO 5599-2
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Control via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Connecting thread: NPT.
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals VTSA-F
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Controlled via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Flow-optimised
- Connecting thread: G
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals VTSA-F
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Controlled via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Flow-optimised
- Connecting thread: NPT
|
|
|
|
Control technology
>
Electrical peripherals
|
|
- Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
- Bus protocols:
- CANopen
- Profibus DP
- DeviceNet
- AS-Interface
- CC-Link
- EtherCAT
- EtherNet/IP
- Modbus/TCP
- PROFINET
- CPI-B
- Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL
|
|
|
|
Valve terminals
>
Universal valve terminals
|
|
- From the VG series
- Energy-efficient thanks to reverse operation and targeted pressure reduction.
- Flow rate: 140 ... 1200 l/min
- Width 10, 14, 18 mm
- Port M5, M7, G 1/8, G 1/4
- Push-in connector 3, 4, 6, 8 mm
- Multi-pin, Fieldbus, IO-Link, I-Port
- Voltage 24 V DC
- Pressure -0.9 ... 10 bar
- Degree of protection IP40/IP67
- Semi in-line and sub-base valves
- Metal terminal strip
|
|
|
|
|
|
|
Valve terminals
>
Application-specific valve terminals
|
|
- Additional safety with interlock option
- Compact pilot valve terminal
- High component density
- Valves: 2 x 3/2-way
- 1 ... 24 valve positions
- Valve width 12, 24 mm
- Protection IP40
- Flow rate: 10 l/min
- Multi-pin plug connection, IO-Link, I-Port
|
|
|
|
|
|
Valve terminals
>
Universal valve terminals
|
|
- Lightweight and corrosion resistant thanks to polymer technology
- Main valve functions: 5/2 and 3/2-way valves
- Flow rate 400 l/min
- Width 12 mm
- Plug connector 4, 6 mm
- Multi-pin, fieldbus, IO-Link, I-Port
- Voltage 24 VDC
- Pressure 2.8 ... 8 bar
- Protection class IP65
- Semi in-line valves
- Solenoid actuated, pilot actuated, pneumatic spring return
- Metal manifold rail
|
|
|
|
Valve terminals
>
Electrical peripherals
|
|
- Complete concept for decentralised machine and system structure
- 4 installation strings per CP interface
- 10 metre line length per string (radius)
- 4 CP modules per string
- 32 inputs and 32 outputs per string.string.
|
|
|
|
|