Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for automating doors

Results: 13
Print
Electromechanical drives > Electric axes
  • Size 35, 45, 55
  • Stroke length 50 ... 1500 mm
  • Force: 50 ... 350 N
  • Recirculating ball bearing guide or plain-bearing guide.
 
Electromechanical drives > Electric axes
  • Two slides move synchronously in opposite directions
  • Size 35, 45, 55
  • Stroke length 50 ... 1500 mm
  • Force: 50 ... 350 N
  • Recirculating ball bearing guide or plain-bearing guide.
 
Electromechanical drives > Electric axes
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Electric axes
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Motors and controllers > Controller > Controller for stepper motors
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
Motors and controllers > Stepper motors
Core product range
  • Size 28, 42, 57, 87
  • Holding torque 0.09 ... 8.6 Nm
  • Voltage 24 ... 72 V DC
  • Nominal current 1.4 ... 9.5 A
  • Suitable motor cable
  • Suitable motor flange
 
Motors and controllers > Controller > Controller for stepper motors
  • Voltage 24, 48 V DC
  • Nominal current 8 A
  • Max. step frequency 4 kHz
 
Motors and controllers > Motors with integrated controller
  • Size 67
  • Torque 0.37 ... 0.45 Nm
  • Voltage 24 V DC
  • Nominal current 6.9 ... 7.2 A
  • built-in power, closed- and open-loop control electronics
 
Motors and controllers > Servo motors
  • Size 40, 60, 80, 100
  • Torque 1.4 ... 30 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.7 ... 4.1 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Controller > Controller for servo motors
  • Nominal voltage: 230 V AC, 400 V AC
  • Nominal current: 2.5 ... 30 A
  • Nominal power: 500 ... 18000 VA
 
Motors and controllers > Controller > Controller for servo motors
Core product range
New 7/2019: new fieldbus variant
  • Nominal voltage: 230 V AC
  • Nominal current: 2.8 ... 16.8 A
  • Nominal power: 350 ... 2000 VA
 
Motors and controllers > Servo motors
Core product range
  • Simple connection technology (OCP: one cable plug)
  • Choice of absolute measurement system:
    • Single turn
    • Multi-turn, battery free
  • Size 60, 80, 100
  • Torque 0.6 ... 7.2 Nm
  • Voltage 325 ... 565 V DC
  • Nominal current 1.4 ... 4.7 A
 
Motion Terminal
  • Flow rate: 480 l/min
  • Voltage: 24 V DC
  • Pressure: -0.9 ... 8 bar
  • Degree of protection: IP65
  • Sub-base valves
  • Metal manifold rail
  • Fieldbus connection via modular electrical terminal CPX