Pneumatic drives
>
Cylinders with piston rod
>
Standards-based cylinders
>
Compact cylinders to ISO 21287
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|
|
|
|
Pneumatic drives
>
Cylinders with piston rod
>
Round cylinders
|
|
- Self-adjusting end-position cushioning
- Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
- Diameter: 32, 40, 50, 63 mm
- Stroke length: 1 ... 500 mm
- Force: 19 ... 1870 N
- Double-acting
- Position sensing
- Fixed/adjustable/self-adjusting cushioning
- Mounting flange
|
|
|
|
|
Pneumatic drives
>
Cylinders with piston rod
>
Compact, short stroke and flat cylinder
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|
Pneumatic drives
>
Cylinders with piston rod
>
Compact, short stroke and flat cylinder
|
|
- Optimised fitting space and height
- Diameter: 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Stroke length: 2.5 ... 25 mm
- Force: 4.9 ... 4712 N
- Double-acting, single-acting, pushing
- Position sensing
- Fixed cushioning
- Optionally without thread
|
|
|
|
|
|
Pneumatic drives
>
Rodless cylinders
>
Mechanical coupling
|
|
- 1:1 interchangeable with linear drive DGP
- Compact design
- No external guide, for simple drive functions
- Diameter: 18, 25, 32, 40, 50, 63, 80 mm
- Stroke length: 1 ... 8500 mm
- Force: 153 ... 3016 N
- Position sensing
|
|
|
|
Pneumatic drives
>
Rodless cylinders
>
Mechanical coupling
|
|
- Guide variants
- Standard design
- Plain-bearing guide
- Recirculating ball bearing guide
- Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
- Stroke length: 1 ... 8500 mm
- Force: 30 ... 1870 N
- Position sensing
- Various cushioning options
|
|
|
|
|
Pneumatic drives
>
Semi-rotary drives
>
Semi-rotary drives with rack and pinion
|
|
- More stability even with smaller sizes
- System product for handling and assembly technology
- Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
- Torque 0.2 ... 112 Nm
- Swivel angle 0 ... 180°
- Position sensing
- Cushioning: elastic (P), hydraulic shock absorbers
- Flanged shaft
|
|
|
|
Pneumatic drives
>
Drives with guides
>
Drives with slide
|
|
- Size 6, 8, 10, 12, 16, 20, 25
- Stroke length 10 ... 200 mm
- Force 25 ... 589 N
- Position sensing
- Fixed/adjustable cushioning
- Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
|
|
|
|
Pneumatic drives
>
Drives with guides
>
Drives with guide rods
|
|
- Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Stroke length 10 ... 400 mm
- Force 13 ... 4712 N
- Position sensing
- Fixed/adjustable cushioning
- Plain-bearing guide
- Recirculating ball bearing guide
- Variants available.
|
|
|
|
|
Pneumatic drives
>
Shock absorbers
|
|
- Stroke 1.7 ... 5 mm
- Max. energy absorption per stroke 0.005 ... 0.25 J
- Flexible cushioning rings/pads
- With metal fixed stop on both sides.
|
|
|
|
|
|