Valves
>
Electrically and pneumatically actuated directional control valves
>
Universal directional control valves
|
|
- Connection M3, M5, M7, G1/8, G1/4
- Push-in connector 3, 4, 6, 8, 10 mm
- Flow rate 90 ... 1380 l/min
- Pressure range -0.9 ... 10 bar
- Temperature range −5 ... +60°C
- Voltage 5, 12 24 V DC
- In-line valves, semi in-line valves, sub-base valves
- Solenoid actuated, piloted
- Pneumatic and mechanical spring return
|
|
|
|
|
Valves
>
Electrically and pneumatically actuated directional control valves
>
Universal directional control valves
|
|
- Sturdy, elegant valve series that is easy to operate
- Port G1/8, G1/4, G3/8
- Plug connector 4, 6, 8, 10, 12 mm
- Flow rate 600 ... 2400 l/min
- Pressure range -0.9 ... 10 bar
- Temperature range −10 ... +60°C
- Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
- In-line valve
- Electrically actuated, piloted
- Pneumatic and mechanical spring return
|
|
|
|
Valves
>
Electrically and pneumatically actuated directional control valves
>
Standards based directional control valves
|
|
- All solenoid coils can be used on an armature tube
- Connection: G¼, NPT¼
- Flow rate: 900 ... 1000 l/min
- Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
- NAMUR port pattern to VDE/VDI 3845
- Solenoid-actuated, piloted
- Mechanical spring return
- Diverse Ex solenoid systems, IEC Ex, FM EX
- Convertible from 5/2-way function to 3/2-way function
|
|
|
|
|
|
|
Valves
>
Flow control valves
>
One-way flow control valves
|
|
- Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4, also available with NPT thread
- Push-in connection 3, 4, 6, 8, 10, 12 mm
- Flow rate 0 ... 4320 l/min.
- Non-return/flow control valve.
|
|
|
|
Valves
>
Electrically actuated process and media valves
|
|
- Port 1/8", 1/4"
- G threads or NPT threads
- Operating pressure 0 ... 90 bar
- Nominal pressure 40 bar
- Electrical actuation
- Voltage 24 V DC, 110 V AC, 230 V AC
- 2/2-way poppet valve (NC), directly actuated
- FKM sealing material
- Suitable for high-pressure applications with low flow rates.
|
|
|
|
Valves
>
Electrically actuated process and media valves
|
|
- Port 1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
- G-thread
- Operating pressure 0 ... 10 bar
- Nominal pressure 40 bar
- Electrical actuation
- Voltage 24 V DC, 110 V AC, 230 V AC
- 2/2-way diaphragm valve (N/C), force pilot operated
- Sealing material NBR, EPDM, FKM
- Appropriate for closed applications such as cooling or filling systems.
|
|
|
|
|
|
|
|
|
|
|
|
|
|