|
|
|
|
Sensors
>
Proximity sensors
|
|
- Extensive range of accessories for every application.
- Mounting kits
- Sensor brackets
- Clips
- Position marker
|
|
|
|
Sensors
>
Position sensors
|
|
- For semi-rotary drives DRVS 6 ... 40 and DSM 8, 10, 12
- Switching outputs PNP, NPN and NO, NC freely programmable
- Electrical connection M8
- Sensing range 0 ... 270°
|
|
|
|
Sensors
>
Pressure and vacuum sensors
|
|
- Pressure 0 ... 10 bar
- Voltage 15 ... 30 V DC
- PNP
- Pressure switches
- Vacuum switches
- Switching status indicated by an LED visible from all sides
- Push-in connector, pneumatic
- Freely programmable
- Adjustable switching point.
|
|
|
|
Sensors
>
Pressure and vacuum sensors
|
|
- Compact design 30 x 30 mm
- High-contrast display with blue backlighting
- Pressure measuring range -1 to 16 bar
- Switching output 2x PNP or 2x NPN selectable
- Electrical output 0 ... 10 V, 1 ... 5 V, 4 ... 20 mA
- Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
- Pressure switch
- Vacuum switch
- Compact design 30 x 30 mm
|
|
|
|
|
Sensors
>
Sensor boxes
|
|
- Measuring principle electromechanical or magnetic reed
- Switching element function Toggle switch, single-pole (SPDT)
- For DC and AC
- Pre-fitted mounting bridge
- Cable connector and blanking plug included in the scope of delivery
|
|
|
|
Sensors
>
Accessories
|
|
- Smooth and harmonious fit and function: Festo's sensor portfolio. Perfectly adapted to one another, the NEBU modular cable system links sensors and downstream analysis units – no more connection problems.
|
|
|
|
|