Products
Pneumatic fittings system
Tubing
Spiral tubing
PUN-S, PUN-S-DUO
PUN-SG
PPS
 

Spiral tubing

  Print  
  • Highly resistant to UV radiation and stress cracks
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.6 ... 8 mm
  • Working length: 0.5 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Pre-assembled with captive, rotatable fittings
  • Outside diameter: 9.5 ... 11.7 mm
  • Internal diameter: 6.4 ... 7.9 mm
  • Working length: 2.4 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 15 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Pre-assembled with 2 rotatable connectors and captive sealing rings OL
  • Outside diameter: 6.3 ... 7.8 mm
  • Internal diameter: 4.7 ... 6.2 mm
  • Working length: 7.5 … 15 m
  • Temperature-dependent operating pressure: -0.95 ... 21.2 bar
  • Operating medium
    • Compressed air
    • Vacuum
    • Water