Products
Electrical connector technology
Connecting cables
Connecting cables for valves
NEBV
KMEB
KMF
NEDV
KMYZ
KME
KMC
KMH
KMV
KRP
MHAP-PI
KMPPE
KMPYE
 

Connecting cables for valves

= Core product range
  Print  
Core product range
  • For solenoid coils with- thread M8x1, A-coded to EN 61076-2-104
    • Thread M12x1 A-coded to EN 61076-2-101
    • Port pattern H
    • Port pattern S
  • Cable length 0.5 … 30 m
 
Core product range
  • For solenoid coils with port pattern Form C to EN 175301-803
  • For EB solenoid coils
  • Cable length 0.5 ... 10 m
 
Core product range
  • For solenoid coils with port pattern Form B to industry standard 11 mm
  • For F solenoid coils
  • Cable length 2.5 ... 10 m
 
  • For proportional directional control valve VPWP
  • For connecting to sub-base VABP-S3
  • Cable length 0.1 or 0.2 m
 
  • For solenoid coils with port pattern ZB
  • For solenoid coils with port pattern ZC
  • Cable length 0.2 ... 10 m
 
  • For solenoid coils with port pattern Form C to industry standard 9.4 mm
  • For E solenoid coils
  • Cable length 2.5 ... 10 m
 
  • For solenoid coils with port pattern Form A to EN 175301-803
  • For D solenoid coils
  • For N1 solenoid coils
  • Cable length 2.5 ... 10 m
 
  • For solenoid coils with port pattern H
  • Cable length 0.5 ... 5 m
 
  • For solenoid coils with port pattern Form B to EN 175301-803
  • For V solenoid coils
  • Cable length 2.5 ... 10 m
 
  • For solenoid coils with port pattern ZC, self-tapping screw
  • Cable length 2.5 ... 5 m
 
  • Electrical plug-in base with port pattern H
  • For sub-base valves and semi in-line valves MHA1-...-PI and MHP1-...-PI
  • Cable length 0.5 ... 1 m
 
  • For solenoid coils, with M16x0.75 thread
  • For proportional pressure regulators MPPE/MPPES
  • Cable length 2.5 ... 5 m
 
  • For solenoid coils, with M12x1 thread, A-coded to EN 61076-2-101
  • For connecting proportional directional control valves MPYE with end-position controller SPC11
  • Cable length 0.3 ... 2 m