|
|
|
|
|
|
|
|
Electric drives
>
Electric cylinders and slides
|
|
- Feed forces of up to 17 kN
- Size 32, 40, 50, 63, 80, 100
- Stroke length 30 ... 1500 mm
- Force: 600 ... 17000 N
- Motor can be mounted using axial or parallel kit
- Linear drive with ball screw in Clean Design
|
|
|
|
Electric drives
>
Electric axes
|
|
- Size 70, 80, 120, 150
- Max. stroke length 8500 mm
- Force 350 ... 2000 N
- Integrated recirculating ball bearing guide
|
|
|
|
Electric drives
>
Electric axes
|
|
- High speeds of up to 10 m/s
- High lateral forces and torques
- Size: 70, 80, 120
- Max. stroke length: 7400 mm
- Force 350 ... 1300 N
- Integrated roller bearing guide.
|
|
|
|
Electric drives
>
Electric axes
|
|
- For maximum transverse loads of up to 900 Nm
- Size 125, 160, 220
- Stroke length 50 ... 2400 mm
- Force 300 ... 1300 N.
|
|
|
|
Electric drives
>
Electric axes
|
|
- For maximum transverse loads of up to 900 Nm
- Size 125, 160, 220
- Stroke length 50 ... 5000 mm
- Force 450 ... 1800 N.
|
|
|
|
|
|
Grippers
>
Gripper accessories
|
|
- Self-adjusting to different workpiece shapes
- Adaptive gripper fingers for smooth and flexible gripping with the Fin Ray Effect® derived from the movement of a fish’s tail fin
- Sizes 60, 80, 120
- For workpiece diameters from 6 to 120 mm
|
|
|
|
Valves
>
Pneumatically and mechanically operated process and media valves
|
|
- Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
- G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
- Medium pressure 0 ... 30 bar
- Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
- Suitable for nearly all media
- High chemical and thermal resistance
- ATEX-approval
|
|
|
|
|
Valve terminals
>
Universal valve terminals
|
|
- From the VG series
- Energy-efficient thanks to reverse operation and targeted pressure reduction.
- Flow rate: 140 ... 1200 l/min
- Width 10, 14, 18 mm
- Port M5, M7, G 1/8, G 1/4
- Push-in connector 3, 4, 6, 8 mm
- Multi-pin, Fieldbus, IO-Link, I-Port
- Voltage 24 V DC
- Pressure -0.9 ... 10 bar
- Degree of protection IP40/IP67
- Semi in-line and sub-base valves
- Metal terminal strip
|
|
|
|
Valve terminals
>
Application-specific valve terminals
|
|
- NSF-H1 grease filling, FDA approved materials
- Degree of protection IP69K, redundant sealing system
- Clean design: easy to clean
- Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
- Standard nominal flow rate 450 ... 760 l/min
- Valve width 14 mm
- 2 ... 32 valve positions, 2 ... 32 solenoid coils
- Modular, with valve positions in single grid
- Multi-pin plug connection, fieldbus connection I-Port / IO-Link
- Protection class IP65, IP67, IP69K
|
|
|
|