|
Control technology
>
Operator units
|
|
- High resolution
- Project planning and programming with Designer Studio
- Display: TFT colour
- Display size: 4.3 ... 13.3"
- Display resolution: 480x272 ... 1280x800 pixels
- Interfaces: USB, Ethernet, RS485, SD card
|
|
|
|
Compressed air preparation
|
|
- Service units for preparing compressed air, consisting of different combinations of units in two series.
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals MPA-S
|
|
- Proportional technology
- Integrated, convenient diagnostics thanks to serial linking
- Up to 8 voltage zones
- Controlled via fieldbus or control block
- Max. 64 valve positions/max. 128 solenoid coils
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Integrated convenient diagnostics system
- Preventive maintenance concepts.
|
|
|
|
Valve terminals
>
Universal valve terminals
|
|
- From the VG series
- Energy-efficient thanks to reverse operation and targeted pressure reduction.
- Flow rate: 140 ... 1200 l/min
- Width 10, 14, 18 mm
- Port M5, M7, G 1/8, G 1/4
- Push-in connector 3, 4, 6, 8 mm
- Multi-pin, Fieldbus, IO-Link, I-Port
- Voltage 24 V DC
- Pressure -0.9 ... 10 bar
- Degree of protection IP40/IP67
- Semi in-line and sub-base valves
- Metal terminal strip
|
|
|
|
Pneumatic fittings system
>
Tubing
>
Standard O.D. tubing
|
|
- Highly resistant to chemicals and hydrolysis
- Temperature resistant
- FDA compliant
- Outside diameter: 4 ... 12 mm
- Internal diameter: 2.9 ... 8.4 mm
- Temperature-dependent operating pressure: -0.95 ... 16 bar
- Ambient temperature: -20 ... 150° C
- Operating medium
|
|
|
|
Pneumatic drives
>
Classic
|
|
- Diameter: 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 10 ... 2000 mm
- Force: 415 ... 7363 N
- Double-acting
- Position sensing
- Fixed/adjustable cushioning
|
|
|
|
Pneumatic drives
>
Classic
|
|
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 400 mm
- Force: 42 ... 7363 N
- Double-acting, single-acting, pushing/pulling
- Position sensing
- Fixed cushioning
|
|
|
|
Valves
>
Proportional valves
|
|
- Also available on valve terminal MPA-S
- Connection G1/8, G1/4, G1/2
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Choice of 3 regulator settings (fast, universal, precise)
- Display available as option
|
|
|
|
|
Sensors
|
|
- Pneumatic, electric or inductive sensing of semi-rotary drive end positions is possible with corresponding limit switch attachments, which are screwed directly onto the drive unit.
- The sensor boxes feature sturdy construction for use in rough environments and can withstand corrosive and dusty environments. A ideal product for the entire process technology spectrum.
|
|
|
|
Valves
|
|
- Process and media valves
- Butterfly valves
- Angle seat valves
- Ball valves
- Proportional media valve
|
|
|
|