Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Media valves

Results: 10
Print
Valves > Electrically actuated process and media valves
  • Connection 3/4 ”, 1 ”, 1 1/2 ”, 2 ”, 2 1/2 ”
  • G-thread
  • Flange diameter 60, 75, 89 mm
  • Operating pressure 0.35 ... 8 bar
  • 2/2-way poppet valve (NC), pilot actuated
  • Sealing material NBR
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Valves > Pneumatically and mechanically operated process and media valves
  • Port G1/4 ... G1, also available with NPT thread
  • Flow rate 2400 ... 14000 l/min
  • Pneumatically actuated.
 
Valves > Pneumatically and mechanically operated process and media valves
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2
  • Flow rate 100 ... 8900 l/min
  • Electric and pneumatic actuation
  • Ball valve with drive
  • Namur port pattern, VDI/VDE 3845
  • Corrosion and acid-resistant designs
  • 2-way on-off valve
 
Valves > Pneumatically and mechanically operated process and media valves
  • Connection Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2 flow (rate) 75 ... 895 l/min
  • flange hole pattern to ISO 5211
  • corrosion and acid resistant versions.
 
Valves > Electrically actuated process and media valves
  • Connection 1/4", 3/8", 1/2", 3/4", 1"
  • G thread or NPT thread
  • Pressure range 0.5 ... 40 bar
  • Electrical operation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way shut-off valve (NC)
  • Sealing material NBR, fluoro elastomer
  • For the actuation of gaseous and fluid media in open circuits
 
Valves > Electrically actuated process and media valves
Core product range
  • Connection G1/4 ... G2, also available with NPT thread
  • Flow rate 1400 to 31000 l/min
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • For control of gaseous and liquid media.
 
Valves > Electrically actuated process and media valves
Core product range
  • Port 1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
  • G-thread
  • Operating pressure 0 ... 10 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way diaphragm valve (N/C), force pilot operated
  • Sealing material NBR, EPDM, FKM
  • Appropriate for closed applications such as cooling or filling systems.
 
Valves > Electrically actuated process and media valves
Core product range
  • Port 1/8", 1/4"
  • G threads or NPT threads
  • Operating pressure 0 ... 90 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way poppet valve (NC), directly actuated
  • FKM sealing material
  • Suitable for high-pressure applications with low flow rates.