Products
Valves
Electrically and pneumatically actuated directional control valves
Mechanically and manually actuated directional control valves
Shut-off valves
Pressure control valves
Flow control valves
Proportional valves
Electrically actuated process and media valves
Pneumatically and mechanically operated process and media valves
Piezo valves
Pneumatic control systems
Classic
Accessories for valves
 
 

New products: Valves

Results: 8
Print
Valves > Proportional valves
New product for 7/2018
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 7 l/min
  • 3-way proportional pressure regulators, directly actuated
  • pressure ranges 0 ... 2 bar, 0 ... 6 bar, 0 ... 10 bar
 
Valves > Mechanically and manually actuated directional control valves
New for 7/2018: additional versions
  • Valve functions 3/2, 5/2, 5/3
  • Connection G 1/8, G 1/4, 1/8 NPT, 1/4 NPT
  • Actuation types finger lever, selector switch, hand lever
  • Directly actuated
  • Vacuum operation possible
 
Valves > Mechanically and manually actuated directional control valves
New product for 4/2018
  • Valve functions 3/2, 5/2
  • Connection G 1/8, G 1/4, 1/8 NPT, 1/4 NPT
  • Actuation types plunger, roller lever, one-way roller lever
  • Directly actuated or pneum. piloted
  • Vacuum operation possible in part
 
Valves > Piezo valves
New product for 4/2018
  • Valve function 4x 2/2
  • Functionality assignable via Motion App
  • Flow rate up to 480 l/min
  • Pressure range 3 ... 8 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • Sub-base valve
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4
  • Flow rate 500 l/min
  • Pressure range 1.5 ... 8 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Connection G1/8, G1/4, G3/8, NPT 1/8, NPT 1/4, NPT 3/8
  • Flow rate 600 ... 2400 l/min.
  • In-line valve
  • Pneumatically actuated
  • Metal manifold rail
  • Metal manifold block
 
Valves > Accessories for valves > Operating components
New from 4/2018: check valves for manifold rail
  • Supply plates
  • Exhaust plates