Products
Compressed air preparation
Service unit combinations
Series MS modular and configurable
MSB4
MSB6
MSB9
MSE6
 

Series MS modular and configurable

= Core product range
  Print  
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 550 ... 1500 l/min
 
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 5100 ... 14000 l/min
 
  • Intelligent air supply unit for energy-efficient operation of pneumatic systems
  • Connection G1/2
  • Flow rate 4500 l/min.
  • Pressure tightness testing
  • Pressure indication
  • Flow rate indication
  • Consumption indication
  • Fieldbus connection