Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for EHM

Results: 2
Print
Electromechanical drives > Electric handling module
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 6.7 Nm
  • Working stroke 100, 200 mm
  • Infinite rotation angle.
 
Electromechanical drives > Electric handling module
  • Size 40
  • Max. output torque 0.3 Nm
  • Total stroke 10 mm
  • Stroke per gripper jaw 0 ... 5 mm
  • Infinite rotation angle