Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for MPA-L

Results: 15
Print
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Control technology > Documentation

 

 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Universal valve modules
  • Sub-bases
  • Blanking plates
  • End plates
  • Supply plates.
 
Valve terminals > Accessories for valve terminals > Components for electrical manifold modules
  • Electrical interface
  • Electrical linking.
 
Valve terminals > Accessories for valve terminals > Operating components > Universal valve modules
  • Supply plates.
 
Control technology > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 4
  • Connection: G1/8, G1/4, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 6
  • Connection: G¼, G⅜, G½, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter regulator/lubricator
Core product range
  • Size 4, 6
  • Connection G1/8, G1/4, G3/8, G1/2, also available with NPT thread
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • from left to right
    • from right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable
Core product range
  • Size 2, 4, 6, 9, 12
  • Connection M5, QS-6, G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 140 ... 17000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Flow direction
    • From left to right
    • From right to left.
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Soft-start/quick exhaust valves MS-SV
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.
 
Process automation > Compressed air preparation > Regulators > Series MS modular and configurable
Core product range
  • Size 2, 4, 6, 9, 12
  • Connection M5, QS-6, G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 170 ... 22000 l/min
  • Pressure gauge in bar, psi, MPa
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
Compressed air preparation > Regulators > Series MS modular and configurable
Core product range
  • Size 2, 4, 6, 9, 12
  • Connection M5, QS-6, G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 170 ... 22000 l/min
  • Pressure gauge in bar, psi, MPa
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable
  • Size 6, 9
  • connection G1/2, G3/4, G1 also available with NPT thread
  • Pressure 3.5 ... 16 bar
  • Flow rate 16000 l/min
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left