Pneumatic drives
>
Classic
|
|
- Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Stroke length 1 ... 400 mm
- Force 51 ... 4712 N
- Position sensing
- Fixed cushioning.
|
|
|
|
|
|
Pneumatic drives
>
Cylinders with piston rod
>
Standards-based cylinders
>
Compact cylinders to ISO 21287
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|