Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for fr

Results: 127
Print
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 110 ... 11000 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with metal bowl guard.
 
Pneumatic fittings system > Distributors
  • Port M3, M5, G1/8, G1/4, G3/8, G1/2
  • Operating pressure 0 ... 16 bar
  • Outlets 4, 8, 9, 12.
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter regulator/lubricator
Core product range
  • Size 4, 6
  • Connection G1/8, G1/4, G3/8, G1/2, also available with NPT thread
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • from left to right
    • from right to left
  • Proportional lubricator.
 
Pneumatic fittings system > Fittings > Threaded fittings
  • Connection: M3, M5, M7, R 1/8, R 1/4, R 3/8, R 1/2, G 1/8, G 1/4, G 3/8, G 1/2, G 3/4, G1
  • Threaded connection
    • Metric thread with seal
    • PTFE coated R thread
    • G thread with sealing ring
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ
  • Direct proportional lubricator
 
Compressed air preparation > Air distributor > Series MS modular and configurable
Core product range
  • Sizes 4, 6
  • Connection G1/4, G1/2 also available with NPT thread
  • Pressure 0 ... 20 bar
  • Flow rate 4050 ... 14600 l/min
 
Process automation > Compressed air preparation
Core product range
  • Filter regulator
  • Lubricator
 
Compressed air preparation
Core product range
  • Filter regulator
  • Lubricator
 
Compressed air preparation > Air distributor > Series MS modular and configurable
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2 also available with NPT thread
  • Pressure 0 ... 21 bar
  • Flow rate 1200 ... 42000 l/min
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.
 
Compressed air preparation > Filter-regulator units > D series, polymer design
  • Size MINI
  • Port G1/8, G1/4
  • Pressure 0.5 ... 7 bar
  • Flow rate 500 ... 1200 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0 ... 16 bar
  • Flow rate 1100 ... 20000 l/min
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.
 
Compressed air preparation > Filter-regulator units
Core product range
  • For standard applications and application-specific solutions
  • Maximum program variety with state-of-the-art functionality
  • Modular connection system for quick assembly and disassembly
  • 5 sizes with highest flow rates and small dimensions.
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0 ... 16 bar
  • Flow rate 1100 ... 20000 l/min
  • Threaded connection plates
    • Without threaded connection plates
    • With threaded connection plates.
 
Compressed air preparation > Service unit combinations > D series, polymer design
  • Size: MINI
  • Connection: G1/8, G1/4
  • Flow rate: 400 ... 650 l/min.
  • Pressure regulation range: 0.5 ... 7 bar
  • Degree of filtration: 5µ, 40µ
  • Proportional lubricator
 
Compressed air preparation > Filter regulator/lubricator > D series, polymer design
  • Size MINI
  • Connection G1/8, G1/4
  • Pressure 0.5 ... 7 bar
  • Flow rate 400 ... 650 l/min
  • Pressure gauge
    • with pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
 
Compressed air preparation > Accessories for compressed air preparation > Mounting components
  • Size MICRO, MINI, MIDI, MAXI.
 
Compressed air preparation > Service unit combinations > D series, polymer design
  • Size: MINI
  • Connection: G1/8, G1/4
  • Flow rate: 500 ... 1200 l/min.
  • Pressure regulation range: 0.5 ... 7 bar
  • Degree of filtration: 5µ, 40µ
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ
 
Process automation > Compressed air preparation > Filter-regulator units > D series, metal design
The modern alternative is the MS.
  • Size MIDI
  • Connection G1/4, G1/2, also available with NPT thread
  • Pressure 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 1150 ... 3400 l/min
  • Pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Metal bowl guard.