Search result for p

Results: 1385
Print
Compressed air preparation > Pressure indicators
  • Connection: G1/4
  • Indicating range: 0-60 bar
  • Display units:
    • bar
    • psi
    • MPa
  • DIN EN 837-1
 
Compressed air preparation > Regulators > Individual devices
  • Inlet pressure 0 ... 50 bar
  • Pressure regulation range 0.4... 40 bar
  • Flow rate: 800 ... 2300 l/min
  • Analogue setpoint value 0... 10 V DC, 4 ... 20 mA
 
Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • For pressure regulator PREL-186
  • Pressure 0... 50 bar
  • Electrically actuated 24 V DC
  • Safety function: venting
  • Performance Level (PL): venting: Category 3, PL d (with suitable integration into the system controls)
 
Compressed air preparation > On-off valves and soft-start valves > Individual devices
  • Manual actuation
  • Pneumatic actuation
  • Size 124
  • Connection G2, G2 1/2 (SAE)
  • Pressure 0... 50 bar
 
Valves > Proportional valves
  • Input pressure 0 ... 50 bar
  • Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
  • Nominal size 2.5 mm
  • 3-way proportional pressure regulators
  • Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA
 
Compressed air preparation > Filter > Individual devices
  • Grade of filtration: 0.01 µm
  • Supply pressure: 0... 50 bar
  • Differential pressure with respect to atmosphere at 6 bar 3406... 18980 l/min
 
Compressed air preparation > Air distributor > Individual devices
  • Size 90, 186
  • Pressure 0... 50 bar
  • Type of mounting:
    • In-line installation
    • Module connector
    • Manifolds
  • any flow direction
 
Compressed air preparation > Filter > Filter cartridges
  • For micro filter PFML
 
Compressed air preparation > Accessories for compressed air preparation > Sub-bases
  • Size 90, 186
  • Connection G1/4, G1/2, G3/4, G1, G1 1/4, G2, G2 1/2
 
Compressed air preparation > Accessories for compressed air preparation > Mounting components
  • Size: 90, 186
 
Control technology > Electrical peripherals
New as of 7/2018: additional variant, new with HART protocol
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
Control technology > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection NPT1/8-27, NPT1/4-18, NPT1/2-14
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valves > Proportional valves
  • Freely configurable PID controller
  • External sensor input
  • Connection: G1/8, G1/4, G1/2 (sub-base)
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Multi-sensor control (cascade control)
  • Control characteristics adjustable via FCT
 
Valves > Proportional valves
  • With proportional solenoid
  • Connection: G1/8, G1/4, G1/2
  • Flow rate: 0 ... 8000 l/min.
  • 3-way proportional pressure regulators
  • Setpoint module available as accessory
 
Valves > Proportional valves
  • For simple control tasks
  • Connection G1/8
  • Flow rate 850 l/min.
  • 3-way proportional pressure regulators
  • Setpoint module available as accessory
 
Process automation
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Valves > Piezo valves
New product for 11/2017
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar