Search result for pl

Results: 322
Print
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Process automation
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Electrical connector technology > Plug connectors
Core product range
    • Plug sockets for all solenoid coil designs
    • Time delay insert
    • Illuminating seals and indicator inserts
    • Soldering base for miniature valve PCB mounting
    • Angled plug socket for proportional pressure regulator.
 
Pneumatic drives > Classic
  • Diameter 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length 10 ... 3000 mm
  • Force 153 ... 3016 N
  • Position sensing
  • Adjustable cushioning
  • Guide variants
    • Ball bearing guide
    • Heavy-duty guide
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Couplings
Core product range
  • AG connection: G⅛, G¼, G⅜, G½
  • IG connection: G¼, G⅜, G½
  • Barbed connector: N9
  • For coupling sockets NPHS
  • Certified by IFA (Institute for Occupational Safety and Health)
 
Pneumatic fittings system > Couplings
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameter 2, 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Shut-off on one side
  • Shut-off on both sides
  • Safety coupling to ISO 4414.
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Couplings
  • Multi-plugs KSV and suitable barbed connectors
  • Multi-sockets KDVF and suitable terminal sockets
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
  • Connection G1/8, ISO size 18mm (02); G1/4, ISO size 26mm (01), ISO size 42mm (1), ISO size 52mm (2)
  • Flow rate 500 ... 2900 l/min
  • Voltage 24 V DC, 110 V AC
  • Sub-base valve
    • Solenoid actuated, pilot actuated
  • Manifold sub-bases
  • Intermediate pressure regulator plates.
  • Flow control plates
  • Vertical pressure shut-off plates
  • Vertical supply plates
  • 90°-connection plates
  • Individual sub-bases.
 
Sensors > Proximity sensors
  • Operating pressure range 1 ... 8 bar
  • Poppet valve design
  • Barbed fitting for 3 mm plastic tubing
  • Pneumatic
 
Electrical connector technology > Plug connectors
  • Plug connector for
    • Fieldbus connection
    • Power supply
    • Electr. inputs/outputs
    • Electr. multi-pin plugs
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Flow-optimised
  • Connecting thread: G
 
Electrical connector technology > Plug connectors
  • Angled plug socket
    • pressure switch PEV
    • semi-rotary drive DSMI.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Connecting thread G.
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Flow-optimised
  • Connecting thread: NPT
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Connecting thread NPT.