Search result for pun

Results: 7
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Large selection of variants
  • Highly resistant to stress cracks
  • Outside diameter: 3 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Highly resistant to UV radiation and stress cracks
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.6 ... 8 mm
  • Working length: 0.5 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Flame retardant to UL 94 DIN 5510-2
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Pre-assembled with captive, rotatable fittings
  • Outside diameter: 9.5 ... 11.7 mm
  • Internal diameter: 6.4 ... 7.9 mm
  • Working length: 2.4 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 15 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Antistatic, electrically conductive
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.5 ... 8 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum