Search result for pun spiral

Results: 2
Print
Pneumatic fittings system > Tubing > Spiral tubing
  • Highly resistant to UV radiation and stress cracks
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.6 ... 8 mm
  • Working length: 0.5 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Pre-assembled with captive, rotatable fittings
  • Outside diameter: 9.5 ... 11.7 mm
  • Internal diameter: 6.4 ... 7.9 mm
  • Working length: 2.4 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 15 bar
  • Operating medium
    • Compressed air
    • Vacuum