Search result for vuvs

Results: 4
Print
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4
  • Flow rate 500 l/min
  • Pressure range 1.5 ... 8 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Accessories for valves > Manifold rails
Core product range

 

 
Valves > Accessories for valves > Blanking plates
Core product range