Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Produkte für die Nahrungsmittel- und Getränkeindustrie

Results: 35
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 20, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 500 mm
  • Force: 141 ... 3016 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 483 ... 7360 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 483 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Diameters 32, 40, 50, 63 mm
  • Stroke length 10 to 400 mm
  • Force 483 to 1870 N
  • Position sensing
  • Flexible cushioning rings, both sides
  • Plain-bearing guide.
 
Pneumatic drives > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Electromechanical drives > Linear drives and slides
Core product range
  • High speeds of up to 10 m/s
  • High lateral forces and torques
  • Size: 70, 80, 120
  • Max. stroke length: 7400 mm
  • Force 350 ... 1300 N
  • Integrated roller bearing guide.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Individual valve for clean design,
  • Can be used in the food zone (based on the EN 1672-2 standard)
  • Connection G1/8
  • Push-in connector 6 mm
  • Flow 300 ... 650 l/min
  • Voltage 24 V DC
  • Sub-base valve
    • Electrically actuated, piloted, pneumatic spring return
    • Connection via cable end
    • Signal status display with LED
  • Individual sub-bases
  • Manifold blocks.
 
Valves > Flow control valves > One-way flow control valves
Core product range
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2, also available with NPT thread
  • Plug connector 3, 4, 6, 8, 10, 12 mm
  • Flow rate 0 ... 1,400 l/min
  • Non-return and flow control valve.
 
Valves > Flow control valves > One-way flow control valves
  • Easy to clean
  • Enhanced corrosion protection
  • Connection G1/8, G1/4
  • Plug connector 4, 6, 8, 10 mm
  • Flow rate 0 ... 530 l/min.
  • Non-return/flow control valve
 
Valves > Proportional valves
  • Input pressure 0 ... 50 bar
  • Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
  • Nominal size 2.5 mm
  • 3-way proportional pressure regulators
  • Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA
 
Valves > Pneumatically and mechanically operated process and media valves
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Sensors > Proximity sensors > For T-slot
  • Electronic PNP, NPN
  • Electrical connection M8, M12, open cable end
  • Food-safe, resistant to acids and cooling lubricants
  • For grippers with optimised design
  • ATEX 1GD
  • 5 ... 30 V DC
  • Namur output
 
Sensors > Classic
  • Voltage 12 ... 250 V DC, 12 ... 250 V AC
  • Cable length 2.5, 5 m
  • Cable, 2-/3-wire
  • Connection plug M8
  • Electric
    • With reed contact
    • Non-contacting PNP, NPN.
 
Sensors > Proximity sensors > Block design
  • Electronic PNP
  • Electrical connection M8, M12, open
  • cable end
  • food-safe, easy to clean
  • 10 ... 30 V DC