Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

All media distribution components in the catalogue

Results: 18
Print
Valve terminals > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Control technology > Electrical peripherals
  • The automation system CPX-E is a high-performance control and automation system focusing primarily on motion control functions for handling technology.
  • The following modules are available:
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Universal valve terminals
Core product range
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Process automation > Process valves > Angle seat valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Process automation > Process valves > Angle seat valves
  • Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
  • G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
  • Medium pressure 0 ... 30 bar
  • Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
  • Suitable for nearly all media
  • High chemical and thermal resistance
  • ATEX-approval
 
Valves > Pneumatically and mechanically operated process and media valves
  • Nominal width: DN ½" ... 4" (ASME), ½" ... 2½" (ISO), ½" ... 2½" (DIN)
  • Long welded ends to ASME-BPE and ISO 1127
  • Clamping sleeves to ASME-BPE and DIN 32676-B
  • Electro-polished surfaces to SFV4
  • PFTE seal with minimal dead space
  • 2-way shut-off valve
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Nominal width: DN ¼" ... 4" (ISO 5211)
  • Thread to ANSI B 1.20.1 (NPT)
  • 2-way; 2-way manual, with lockable hand lever
  • 3-way, L and T hole as horizontal version
 
Valves > Pneumatically and mechanically operated process and media valves
  • Nominal width: DN ½" ... 8" (ISO 5211)
  • Thread to ANSI B 16.5. class150
  • Static discharge assured
  • API 607 fire safe approval
  • 2-way
 
Valves > Pneumatically and mechanically operated process and media valves
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore
 
Valves > Pneumatically and mechanically operated process and media valves
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2, Rp3, Rp4
  • Flow rate 2000 ... 23500 l/min
  • Flange hole pattern to ISO 5211
  • Mechanically actuated
  • Corrosion and acid-resistant designs
  • 2-way ball valve
 
Process automation > Process valves > Solenoid-actuated media valves
Core product range
  • Port 1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
  • G-thread
  • Operating pressure 0 ... 10 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way diaphragm valve (N/C), force pilot operated
  • Sealing material NBR, EPDM, FKM
  • Appropriate for closed applications such as cooling or filling systems.
 
Process automation > Process valves > Solenoid-actuated media valves
Core product range
  • Connection G1/4 ... G2, also available with NPT thread
  • Flow rate 1400 to 31000 l/min
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • For control of gaseous and liquid media.
 
Pneumatic drives > Valve actuators for process automation > Quarter turn actuators for process automation
Core product range
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
Compressed air preparation > Regulators > Series MS modular and configurable
Core product range
  • Size 2, 4, 6, 9, 12
  • Connection M5, QS-6, G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 170 ... 22000 l/min
  • Pressure gauge in bar, psi, MPa
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
Sensors > Pressure and vacuum sensors
  • Housing rotatable 320°, display at 45° angle
  • Pressure measuring range -1 ... +1 to 0 ... 100 bar
  • Voltage 15 ...35 V DC
  • Switching output 2x PNP or 2x NPN
  • Electrical output 0.1 ... 10 V, 4 ... 20 mA
  • Pneumatic connection G1/4-I and G 1/2-A
  • Pressure switch
  • Vacuum switch.
 
Sensors > Flow sensors
  • An installation concept with short mounting and dismounting times that is easy to implement in all installation situations.
  • Red colour change in the display as a function of the switching status
  • Flow measuring ranges
    • 1.8 ... 32 l/min.
    • 5 ... 100 l/min.
  • Switching output: 2x NPN or 2x PNP or IO-Link, selectable
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5 V
    • 4 ... 20 mA