Products
Pneumatic drives
Drives with guides
Drives with guide rods
Guided drives DFM, metric
Guided drives DFM, inch
Guided drive DGRF
Compact cylinder ADNGF, metric
Mini guided drive DFC
Twin-piston cylinders (twin) DPZ
 

Drives with guide rods

= Core product range
  Print  
Core product range
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available
  • NPT thread.
 
  • Diameters 32, 40, 50, 63 mm
  • Stroke length 10 to 400 mm
  • Force 483 to 1870 N
  • Position sensing
  • Flexible cushioning rings, both sides
  • Plain-bearing guide.
 
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
  • Diameter 4, 6, 10 mm
  • Stroke length 5 ... 30 mm
  • Force 7,5 ... 47 N
  • Position sensing
  • Fixed cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide.
 
  • Diameter 10, 16, 20, 25, 32 mm
  • Stroke length 10 ... 100 mm
  • Force 60 ... 966 N
  • Position sensing
  • Fixed cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide.