Products
Pneumatic drives
Rodless cylinders
Mechanical coupling
Linear drives DLGF
Linear drives DGC-K
Linear drives DGC
Linear drives DGC-HD
Linear drive units SLG
 

Mechanical coupling

  Print  
  • Guide variants
    • Standard design
    • Recirculating ball bearing guide
  • Diameter 20, 25, 32, 40 mm
  • Stroke length 50 ... 1000 mm
  • Force 188 ... 754 N
  • Position sensing
  • Pneumatic cushioning, self-adjusting at both ends
 
Core product range
  • 1:1 interchangeable with linear drive DGP
  • Compact design
  • No external guide, for simple drive functions
  • Diameter: 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 153 ... 3016 N
  • Position sensing
 
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
  • Heavy-duty guide for large loads and torques
  • Diameter: 18, 25, 40 mm
  • Stroke length: 1 ... 5000 mm
  • Force: 153 ... 754 N
  • Position sensing
  • End position cushioning with shock absorber
  • Recirculating ball bearing guide
 
  • Flat design
  • Diameter: 8, 12, 18 mm
  • Stroke length: 100 ... 900 mm
  • Force: 30 ... 153 N
  • Position sensing
  • Fixed cushioning
  • Ball bearing guide