Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for CPX

Results: 36
Print
Control technology > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Control technology > Electrical peripherals
New 7/2019: Additional versions
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
Motors and controllers > Controller > Multi-axis controllers
  • Intelligent module in the CPX terminal for controlling electric drive units
 
Control technology > Documentation

 

 
Servo-pneumatic positioning systems > Axis controllers
    • Pneumatic positioning and force control
    • A technology module of the terminal CPX
    • Can be used with all fieldbus interfaces CPX, as well as Ethernet
    • Easy commissioning with Festo configuration tool FCT
    • Automatically detects connected system components: valve VPWP, sensor interface CASM or the cylinder
    • Moves loads of 2 to 450 kg
    • Controls forces between 30 and 4712 N
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • Individual components for the electrical terminal CPX-P
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • bus nodes
  • connection blocks
  • interlinking blocks
  • end plates
 
Control technology > Electrical peripherals
  • The automation system CPX-E is a high-performance control and automation system focusing primarily on motion control functions for handling technology.
  • The following modules are available:
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
Control technology > Electrical peripherals
New product 11/2019
  • Decentralised remote I/O system
  • Input/output modules
    • Digital
    • Analogue
  • IO-Link® master
  • Pneumatic interface
    • For valve terminal VTUG
    • For valve terminal MPA-L
 
Servo-pneumatic positioning systems > Axis controllers
  • End positions with 2 additional, freely selectable intermediate positions
  • Electronic end-position control for pneumatic drives
  • Soft-stop for gentle deceleration and fast acceleration
  • Use with all fieldbuses available for CPX/Ethernet
  • and controllers FEC
  • Simple commissioning, Festo plug & work®
  • Travel times and air consumption roughly 30% less
  • than comparable standard pneumatics
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • Operating mode
    • Stand-alone
    • with valve terminal MPA-S
  • bus protocols
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • alternative connections
    • M12 (IP65)
    • Terminal strip (IP54)
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
Core product range
  • Terminating resistor
  • Mounting components
  • Mounting attachments
  • Connection accessories
 
Control technology > Electrical peripherals
Core product range
  • Terminating resistor
  • Mounting components
  • Mounting attachments
  • Connection accessories
 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • Cover caps for closing
  • unused connections.
 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • ID plate holder for valve terminals
 
Other pneumatic equipment > Inscription systems
  • Holder for identification plates
 
Control technology > Documentation

 

 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: G.
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: NPT
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: G