Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Die Attachement

Results: 15
Print
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Short switching times
  • Use as a pilot valve
  • Port M3
  • Flow rate 10 ... 30 l/min
  • Voltage 5, 12, 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Electrically actuated, directly actuated
  • Manifold blocks
  • Manifold sub-bases.
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Fast-switching valve for higher flow rates
  • Connection M7; QS4
  • Flow rate 100 l/min
  • Voltage 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Solenoid actuated, directly actuated
  • Sub-bases
  • Manifold sub-bases.
 
Electromechanical drives > Linear drives and slides
  • Size: 15, 20, 26, 33, 46
  • Stroke length: 25 ... 840 mm
  • Force: 19 ... 392 N
  • Recirculating ball bearing guide and ball screw
 
Electromechanical drives > Linear drives and slides
Type to be discontinued. Available until 2018. Do not use for new projects. See Support Portal for alternative products.
  • Size 20, 26, 33, 46
  • Stroke length 25 ... 800 mm
  • Force 69 ... 460 N
  • Recirculating ball bearing guide with ball bearing chain
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Motors and controllers > Controller > Controller for stepper motors
Core product range
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
Pneumatic drives > Drives with guides > Drives with slide
  • Size 10 ... 25
  • Stroke length 10 ... 200 mm
  • Force 68 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide.
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Other pneumatic equipment > Compressed air reservoirs
  • Volume: 0.1 ... 20 l
  • Material: High-alloy stainless steel
  • Equivalent to AD 2000.
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ
  • Direct proportional lubricator