Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Water treatment

Results: 6
Print
Process automation > Process valves > Angle seat valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Process automation > Actuators > Quarter turn actuators
  • Sizes 8 to 8000
  • Torque 7 ... 8000 Nm
  • Swivel angle 0 ... 90°
  • Flange hole pattern to ISO 5211
  • Namur port pattern for solenoid valves/
  • sensor boxes to VDI/VDE 3845
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Process automation
Core product range
  • Digital and analogue limit switch boxes with optical display for quarter turn actuators in standard and potentially explosive atmospheres.
 
Process automation > Positioners
Core product range
  • Positioner for double-acting quarter turn actuators for control of shut-off or ball valves in process automation.
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.