Products
Vacuum technology
Vacuum generators
Vacuum generators OVEL
OVEM vacuum generator, metric
Vacuum generators VN, pneumatic
Vacuum generators VN, electro-pneumatic
Vacuum generators for valve terminals CPV
Vacuum generator cartridges VN
 

Vacuum generators OVEL

  Print  
  • Mounting on supply manifold with max. 8 spaces
  • Nominal size 0.45 ... 0.95 mm
  • Connection
    • push-in connector QS3, QS4, QS6
  • Vacuum solenoid valve ON/OFF
  • Optional with ejector pulse
  • Integrated vacuum sensor