Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for DGE

Results: 27
Print
Electromechanical drives > Linear drives and slides
  • Size 8, 12, 18, 25, 40, 63
  • Stroke length 1 ... 5000 mm
  • Force 15 ... 1500 N
  • Speed 1 ... 10 m/s
  • Repetition accuracy 0.08 ... 0.1mm
 
Electromechanical drives > Linear drives and slides
  • Size 18, 25, 40, 63
  • Stroke length: 100 ... 2000 mm
  • Force 140 ... 1600 N
  • Speed 0.2 ... 1.2 m/s
  • Repetition accuracy 0.02 mm
 
Electromechanical drives > Linear drives and slides
  • Size 25, 40, 63
  • Stroke length 1 ... 5000 mm
  • Force 260 ... 1500 N
  • Speed 1 ... 10 m/s
  • Repetition accuracy 0.08 ... 0.1mm
 
Electromechanical drives > Linear drives and slides
  • Size 18, 25, 40
  • Stroke length 100 ... 1000 mm
  • Force 230 ... 1000 N
 
Pneumatic drives > Cylinder attachments and accessories > Mounting components for sensors
Core product range
  • Mounting kits for proximity sensors and sensors on various drives.
 
Handling systems > Accessories for handling units
  • Adapter kits, installation kits, cover kit etc.
 
Pneumatic drives > Cylinder attachments and accessories
  • Shock absorber mounting, buffer, oil gun.
 
Pneumatic drives > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Drives with guides > Drives with slide
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
Pneumatic drives > Drives with guides > Drives with slide
  • Size 10 ... 25
  • Stroke length 10 ... 200 mm
  • Force 68 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide.
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
Pneumatic drives > Cylinder attachments and accessories
  • Clamping elements, special indexing, stops for drives.
 
Pneumatic drives > Cylinders with piston rod
Core product range
  • Standard or non-standard cylinders with integrated or attached clamping or retaining unit
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
  • Suitable for use in safety-related parts of category 1 control systems to EN ISO 13849-1 (reliable component)
  • Static holding forces up to 8000 N
  • Diameter: 40, 63, 100 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 754 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod
  • Cartridge cylinders: cylinders designed as cartridges that can be directly screwed into a housing (Schott).
  • Multimount cylinders: cylinders that can be mounted from one or several sides without additional mounting attachments (except for screws).
 
Pneumatic drives > Cylinders with piston rod > Cartridge cylinder and multimount cylinder
  • Diameter: 6, 10, 16 mm
  • Stroke length: 5 ... 15 mm
  • Force: 14 ... 109 N
  • Single-acting, pushing
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
Core product range
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Cartridge size 10, 14, 18, 20
  • For outside tubing diameter 3, 4, 6, 8, 10, 12 mm
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings