Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ELGA

Results: 6
Print
Electromechanical drives > Linear drives and slides
  • Internal guide and ball screw
  • for demanding requirements in terms of feed force and accuracy
  • Size 70, 80, 120, 150
  • Max. stroke length 3000 mm
  • Force 300 ... 3000 N
  • Integrated recirculating ball bearing guide
 
Electromechanical drives > Linear drives and slides
Core product range
  • High feed forces
  • Size 70, 80, 120, 150
  • Max. stroke length 8500 mm
  • Force 350 ... 2000 N
  • Integrated recirculating ball bearing guide
 
Electromechanical drives > Linear drives and slides
Core product range
  • High speeds of up to 10 m/s
  • High lateral forces and torques
  • Size: 70, 80, 120
  • Max. stroke length: 7400 mm
  • Force 350 ... 1300 N
  • Integrated roller bearing guide.
 
Electromechanical drives > Linear drives and slides
  • Size 70, 80, 120
  • Max. stroke length 8500 mm
  • Force 350 ... 1300 N
  • Integrated plain-bearing guide.
 
Electromechanical drives > Accessories for electromechanical drives > Linear guides
  • Size 70, 80, 120
  • Stroke length 50 ... 7000 mm
  • Ball bearings
  • For drive axis ELGA
 
Electromechanical drives > Accessories for electromechanical drives > Linear guides
  • Size 70, 80
  • Stroke length 50 ... 7000 mm
  • Roller bearing guide
  • For drive axis ELGA