Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for qs

Results: 37
Print
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Max. pressure hysteresis 0.2 ... 0.5 bar
  • Flow rate 120 ... 12500 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge.
 
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Connection M5, M7, G 1/4, G 1/8, G 1/2, G 2/4, G 3/8, G1, QS4, QS6, also available with NPT thread
  • Pressure 1 ... 16 bar
  • Flow rate 200 ... 9,000 l/min
  • Threaded connection plates
    • Without threaded connecting plates
    • With threaded connecting plates
  • Direct proportional lubricator
  • Plastic bowl with metal bowl guard.
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 110 ... 11000 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with metal bowl guard.
 
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 110 ... 11000 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with metal bowl guard.
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Optimised operation
  • Adjustable switching point
  • Pneumatic connection: G1/8, QS-4, R1/4, R1/8
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • ATEX variant
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Pneumatic connection: QS-4
 
Compressed air preparation > Pressure indicators
  • Connection for QSP-10
  • Indicating range 0 ... 10 bar, 0 ... 16 bar
  • Display units
    • bar
    • psi
  • DIN EN 837-1
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Fast-switching valve for higher flow rates
  • Connection M7; QS4
  • Flow rate 100 l/min
  • Voltage 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Solenoid actuated, directly actuated
  • Sub-bases
  • Manifold sub-bases.
 
Valves > Proportional valves
New product for 7/2018
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 7 l/min
  • 3-way proportional pressure regulators, directly actuated
  • pressure ranges 0 ... 2 bar, 0 ... 6 bar, 0 ... 10 bar
 
Valves > Piezo valves
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 7 l/min
  • 3-way proportional pressure regulators, directly actuated
  • pressure ranges 0 ... 2 bar, 0 ... 6 bar, 0 ... 10 bar
 
Valves > Piezo valves
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar
 
Valves > Proportional valves
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar
 
Valve terminals > Accessories for valve terminals > Pressure indicators
  • Connection for QSP-10
  • Indicating range 0 ... 10 bar, 0 ... 16 bar
  • Display units
    • bar
    • psi
  • DIN EN 837-1
 
Valve terminals > Accessories for valve terminals > Valves > Application-specific valve modules
  • Connection M7; QS4
  • Flow rate 100 l/min
  • Voltage 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Solenoid actuated, directly actuated.
 
Vacuum technology > Accessories for vacuum > Mounting and connecting elements
  • Holder sizes: 1 to 6
  • Connection: G 1/8, G 1/4
  • Push-in connection
 
Compressed air preparation > Accessories for compressed air preparation > Sub-bases
Core product range
  • Size 4, 6, 9 12.