Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for vn

Results: 6
Print
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
    • Push-in sleeve 4.6 mm
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Ejector pulse valve, pneumatic.
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation with more variants
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Solenoid valve, vacuum ON/OFF
  • Vacuum switch, integrated.
 
Vacuum technology > Vacuum generators
  • Basic vacuum generation function for customer-specific housing
  • Nominal size 0.45 ... 3 mm
  • Standard
    • Vacuum port 90° to supply port.
 
Vacuum technology > Accessories for vacuum > Mounting and connecting elements
  • Mounting attachments for vacuum technology.
 
Other pneumatic equipment > Silencers
  • Port thread M7, G1/8, G1/4
  • Special silencer with opening
  • For VN vacuum generator
 
Other pneumatic equipment > Silencers
  • Connection thread: G1/8, G1/4
  • For vacuum suction nozzle VN
  • Special minimal resistance silencer
  • Extendable silencer and expansion for further reduced sound level