Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 17
Print
Valve terminals > Accessories for valve terminals > Valves > Valve modules To standards
  • Connection G1/8, ISO size 18mm (02); G1/4, ISO size 26mm (01), ISO size 42mm (1), ISO size 52mm (2)
  • Flow rate 500 ... 2900 l/min
  • Voltage 24 V DC, 110 V AC
  • Sub-base valve
    • Solenoid actuated, pilot actuated
  • Manifold sub-bases
  • Intermediate pressure regulator plates.
  • Flow control plates
  • Vertical pressure shut-off plates
  • Vertical supply plates
  • 90°-connection plates
  • Individual sub-bases.
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Image processing systems
  • Code reader SBSI-B
    • Reads 1D barcodes and 2D matrix codes.
    • Also hard-to-read codes and direct part marking
  • Object sensor SBSI-Q
    • Simple quality inspection
    • 360° position tracking
    • Quick and powerful recognition algorithms
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Optimised operation
  • Adjustable switching point
  • Pneumatic connection: G1/8, QS-4, R1/4, R1/8
 
Sensors > Pressure and vacuum sensors
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Sensors > Pressure and vacuum sensors
  • Blue-red LCD
  • IP65 protection
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, R1/4, NPT1/8, M5, M7, push-in connector 4 mm, 6 mm, 5/32"
  • Pressure switch
  • Vacuum switch
 
Electromechanical drives > Accessories for electromechanical drives > Mounting parts for position sensing
  • Sensor rail for electrical linear drives
 
Sensors > Flow sensors
  • Display with highly luminous LED for optimised visualisation
  • Compatible with and integratable into service units of the MS6 series
  • Flow measuring ranges:
    • 10 ... 1000 l/min
    • 30 ... 3000 l/min
    • 50 ... 5000 l/min
    • 100 ... 10,000 l/min
    • 150 ... 15,000 l/min
  • Switching output
    • 2x NPN
    • 2x PNP
  • Analogue output
    • 0 ... 10 V
    • 4 ... 20 mA
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Reed
  • configurable
  • M8, M12 electrical connection, open cable end
  • 5 ... 30 V AC, DC
 
Sensors > Position sensors
  • Sensing ranges 50 mm, up to 40 mm
  • Analogue output 0 ... 10 V, 0 ... 20 mA
  • Electrical connection M8
  • Reproducibility ±0.064 mm, +/-0.1 mm
 
Sensors > Inductive sensors
  • The only inductive sensor for type 8 slots with patented LED status display
  • Voltage 10 ... 30 V DC
  • Size: 5 x 5 x 25 mm, 40 x 40 x 120 mm,
  • for T-slot (...-8M)
  • PNP, NPN
  • Flush mounting
  • Standard switching distance
 
Sensors > Position sensors
  • Programmable IO-Link and/or switching output
  • Sensing ranges 50, 80, 100, 125, 150 mm
  • Analogue output 0 ... 20 mA
  • Programmable IO-Link®/switching output
  • Electrical connection M8
  • Reproducibility < 0.1 mm
 
Electrical connector technology > Connecting cables > Connecting cables, universal
Core product range
  • Modular cable set with infinite possible combinations of plug connectors, cable lengths and cable qualities and plugs,
  • coordinated for all devices with M8 and M12 plugs such as e.g.
    • Proximity switch
    • Position transmitter
    • Pressure switches, pressure sensors, pressure transmitters,
    • Flow sensors
    • Optical and inductive sensors
    • Valves with central plugs such as CPE, MPA or VSVA.
  • Cable length 0.1 ... 30 m.
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures