Industrial automation has revolutionized manufacturing, and at Festo, we lead this transformation with advanced solutions in material handling systems and industrial robots. In the era of Industry 4.0, the integration of Cartesian robots, industrial control systems, and manufacturing robots enhances efficiency and productivity in key industries such as battery production, food automation, and pharmaceuticals.
Our solutions include Cartesian robots, delta robots, and Pick and Place modules, combining electric and pneumatic actuators with intuitive software for rapid integration and cost reduction. With a focus on sustainability and digitalization, we develop technologies that ensure precision and high performance for the challenges of modern manufacturing.
With the help of handling systems and industrial robots, workpiece handling - for example gripping, positioning, stacking, grouping or synchronization - can be largely automated. Handling systems therefore ensure a smooth and efficient material flow in a fully automated process. Manufacturing companies can save costs and significantly increase productivity by investing in a handling system. Automation technology, which covers the programming and control required for handling workpieces, is closely linked to robotics and handling. Festo is the world leader in automation. From project engineering to production and integration, we guide the entire process with our know-how.
Industrial material handling systems enable precise movement, positioning, and processing of components, reducing cycle times and increasing productivity. Depending on the application, businesses can implement standard solutions or customized systems with automation powered by manufacturing robots and intelligent control technology.
We provide you with industrial robots for a huge range of applications in handling and assembly: from standard solutions for all common automation technology applications through to collaborative engineering for your own very specific requirements. In addition to the digital networking of entire plants, self-learning systems and robot-based automation solutions are also playing an increasingly important role in production. Our total product range therefore includes both pneumatic handling systems with the corresponding control systems as well as Cartesian robots and parallel kinematic system robots .
Our pneumatic systems are ready-to-install handling modules for moving, feeding and removing small parts in the smallest of spaces. The movement is positively guided in a link and enables very short cycle times. Depending on the handling system, a C- or L-shaped movement is carried out. The movements in the Y and Z direction are variable in the range up to 40 mm. Handling modules are designed for use with electric, servo-pneumatic or pneumatic actuators. Pre-assembled modules with an attached actuator are also available. The interface to the workpiece allows different gripper types from Festo to be adapted.
These systems use compressed air to move and position components accurately, making them ideal for assembly, packaging, and sorting applications in industries like electronics and pharmaceuticals. Their compact and modular design optimizes production efficiency, particularly in automated assembly lines and space-constrained environments.
Ready-to-install Cartesian robots are based on Festo linear and sliding drives or parallel kinematics and allow for multidimensional movements. From compact to robust and highly dynamic handling systems, the right solution is available for every application. Linear-, area- and three-dimensional gantries allow free positioning within the linear range up to the three-dimensional space. With coordinated stepper and servo motors, motor controllers and an integrated energy supply concept, a reliable, ready-to-install solution is provided. Supported by innovative software solutions for engineering and configuration, the handling systems can be designed online and put into operation efficiently in just a few minutes based on your application data.