Products
Pneumatic actuators
Piston rod cylinders
ISO standard cylinders
Standard cylinder to ISO 15552.
Standard cylinder DSBC
Standard cylinder DSBG
Standard cylinder DSBF
 

Standard cylinder DSBC

  Print  
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning