Products
Vacuum technology
Vacuum generators
Vacuum generators OVEL
OVEM vacuum generator, metric
Vacuum generators OVEM, inch
Vacuum generators VN, pneumatic
Vacuum generators VN, electro-pneumatic
Vacuum generators for valve manifolds CPV
Vacuum generator cartridges VN
 

Vacuum generators OVEM, inch

  Print  
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal size 0.45 ... 1.4 mm
  • Connection
    • Push-in connector QS1/4", QS5/16"
  • Solenoid valve, vacuum ON/OFF
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.