Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for dnc

Results: 13
Print
Pneumatic actuators > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic actuators > Piston rod cylinders > ISO standard cylinders > Standard cylinder to ISO 15552.
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic actuators > Piston rod cylinders > Cylinder with tie rod/profiled tube
  • Numerous variants
  • Diameter: 1 1/4" ... 5"
  • Stroke length: 0.4" ... 78"
  • Force: 108.6 lbf ... 1655 lbf
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic actuators > Tandem, high-force and multi-position cylinders > Tandem and high-force cylinders
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 2 ... 500 mm
  • Force: 898 ... 14,244 N
  • Position sensing
  • Adjustable cushioning
 
Servo-pneumatic control components > Drives with displacement encoder > Linear drive with displacement encoder
  • Optionally with recirculating ball bearing guide, clamping unit
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 1870 N
  • Position sensing
    • Internal displacement encoder
    • Proximity sensor
  • Fixed cushioning
 
Pneumatic actuators > Classic
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
Pneumatic actuators > Classic
Alternative product available on request
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 100 ... 2000 mm
  • Force: 415 ... 4712 N
  • Position sensing
  • Adjustable cushioning
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Pneumatic actuators > Tandem, high-force and multi-position cylinders > Tandem and high-force cylinders
  • Diameter: 1 1/4" ... 5"
  • Stroke length: 0.08" ... 20"
  • Force: 202 lbf ... 3202 lbf
  • Position sensing
  • Adjustable cushioning
 
Pneumatic actuators > Piston rod cylinders > Cylinder with clamping unit
  • Suitable for use in safety-related parts of category 1 control systems to EN ISO 13849-1 (reliable component)
  • Static holding forces up to 8000 N
  • Diameter: 40, 63, 100 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 754 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Servo-pneumatic control components > Sensor interfaces
  • Components for measuring with ISO standard cylinder DNCI and DDPC.
 
Air supply components > Piping system
  • Polyethylene, wrought aluminum alloy
  • Outside diameter 6 ... 8 mm
  • Operating pressure -0.95 ... 30 bar
  • Ambient temperature -29 ... 65 °C
  • Operating medium
    • Compressed air
    • Vacuum